IESNA:LM-63-2002
[TEST]P242684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S795D930-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN DROP DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2482
TILT=NONE
92 -1 1 73 5 1 1 0.3125 3.875 0.08333
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
728.1 731.3 728.9 724 717.5 708.5 698.7 685.7 671.8 656.3
639.2 620.4 601.7 581.3 559.3 537.3 516.1 491.6 466.4 442.7
416.6 390.5 365.3 336.7 309 282.1 252.7 225 196.5 168.8
140.2 113.3 88.9 64.4 43.2 26.9 13 12.2 10.6 9.8
9 9 7.3 7.3 6.5 5.7 4.9 4.9 4.1 4.1
3.3 3.3 2.4 2.4 1.6 1.6 1.6 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0
728.1 728.9 726.4 722.4 716.6 708.5 699.5 688.1 674.3 659.6
644.1 627.8 608.2 589.5 569.1 548.7 526.7 503.9 481.8 458.2
434.6 408.5 382.4 357.9 330.2 305.7 278.8 252.7 224.2 197.3
170.4 145.1 121.5 98.7 77.5 60.3 45.7 40.8 37.5 33.4
30.2 26.9 23.6 21.2 17.9 15.5 12.2 9.8 6.5 4.1
2.4 2.4 1.6 1.6 1.6 0.8 0.8 0.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
728.1 722.4 720.7 717.5 712.6 706 697.1 687.3 675.1 661.2
646.5 631 613.9 596 577.2 558.5 538.1 517.7 497.3 476.1
452.5 429.7 406.8 381.6 357.1 332.6 306.6 282.1 255.2 230.7
204.6 181 157.4 134.5 114.1 96.2 80.7 75.8 70.9 66.9
62 57.9 53.8 49.7 46.5 42.4 38.3 34.2 30.2 26.1
22.8 18.8 14.7 11.4 7.3 4.1 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
728.1 728.1 727.2 724.8 719.9 712.6 704.4 694.6 683.2 669.4
655.5 639.2 622.9 606.6 588.6 569.9 550.3 531.6 511.2 490
468.8 446 423.1 401.1 375.9 351.4 326.9 302.5 277.2 251.9
227.5 203.8 181.8 159.8 138.6 119.8 104.4 98.7 92.9 88.1
84 79.1 74.2 70.1 65.2 60.3 56.3 51.4 46.5 42.4
38.3 33.4 29.4 25.3 20.4 16.3 12.2 9 4.9 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
728.1 727.2 726.4 724 719.1 712.6 703.6 693.8 683.2 671
656.3 640 624.5 608.2 591.1 572.3 553.6 534 515.3 494.9
473.7 450.9 428 405.2 382.4 357.9 333.5 309 282.9 258.4
234.8 212 188.3 167.1 146.8 127.2 110.9 105.2 100.3 95.4
89.7 85.6 80.7 75.8 71.7 66.9 62 57.9 53 48.1
43.2 39.1 34.2 30.2 25.3 20.4 16.3 12.2 8.2 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0
